IESNA:LM-63-2002
[TEST]P821319
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-740-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6097
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
402.3 414.2 424.9 439.2 459.5 482.1 511.8 547.5 592.8 636.8
682 732 786.8 840.3 905.8 992.7 1093.9 1186.7 1279.6 1374.8
1461.7 1564 1683.1 1752.1 1789 1830.7 1818.8 1771.2 1673.6 1539.1
1378.4 1179.6 930.8 661.8 377.3 123.8 65.5 59.5 48.8 38.1
28.6 20.2 14.3 8.3 4.8 2.4 1.2 1.2 0 0
0 0 0 0 0 0 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 1.2 1.2 1.2 1.2
1.2 0 0
402.3 413 424.9 438 457.1 479.7 508.3 545.2 591.6 636.8
680.8 729.7 783.2 840.3 910.6 997.5 1098.6 1192.7 1286.7 1380.7
1473.6 1570 1693.8 1772.3 1800.9 1850.9 1835.4 1784.3 1693.8 1555.7
1393.8 1208.1 958.2 685.6 395.2 132.1 65.5 59.5 48.8 38.1
28.6 21.4 14.3 8.3 4.8 2.4 1.2 1.2 0 0
0 0 0 0 0 0 1.2 1.2 1.2 1.2
1.2 0 0 0 0 1.2 0 1.2 0 1.2
1.2 1.2 0
402.3 413 423.7 438 457.1 482.1 510.6 546.3 595.1 641.6
685.6 732 786.8 848.7 921.3 1018.9 1130.8 1226 1324.8 1420
1527.1 1627.1 1752.1 1858 1891.4 1927.1 1947.3 1894.9 1800.9 1672.4
1484.3 1287.9 1048.6 757 442.8 142.8 63.1 57.1 47.6 36.9
28.6 20.2 13.1 8.3 4.8 2.4 1.2 1.2 1.2 1.2
1.2 0 0 0 0 0 0 1.2 0 1.2
0 0 0 0 0 0 0 0 0 0
1.2 0 0
402.3 411.8 423.7 435.6 454.7 480.9 510.6 547.5 595.1 641.6
689.2 736.8 793.9 861.8 940.3 1041.5 1162.9 1271.2 1372.4 1477.2
1587.9 1728.3 1853.3 1954.5 2041.4 2079.4 2071.1 2048.5 1958 1831.9
1650.9 1424.8 1151 840.3 502.3 165.5 60.7 54.8 45.2 35.7
26.2 19 13.1 8.3 4.8 2.4 2.4 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 411.8 422.6 435.6 453.5 478.5 509.4 551.1 598.7 645.1
693.9 745.1 799.9 868.9 955.8 1070.1 1190.3 1301 1415.3 1523.6
1649.7 1780.7 1947.3 2072.3 2133 2159.2 2203.2 2174.7 2073.5 1931.8
1749.7 1521.2 1232 908.2 551.1 188.1 55.9 50 41.7 32.1
25 17.9 11.9 7.1 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 411.8 421.4 434.5 452.3 476.1 508.3 551.1 598.7 642.8
688 740.4 802.3 867.7 949.9 1067.7 1198.6 1314.1 1421.2 1535.5
1659.3 1817.6 1972.3 2089 2148.5 2197.3 2244.9 2204.4 2094.9 1956.8
1774.7 1534.3 1242.7 908.2 545.2 173.8 48.8 44 36.9 28.6
21.4 15.5 10.7 7.1 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 1.2 0 1.2
0 0 0 0 0 0 0 0 1.2 0
0 0 0
402.3 411.8 422.6 434.5 452.3 476.1 508.3 552.3 599.9 642.8
690.4 742.7 801.1 868.9 949.9 1068.9 1199.8 1316.5 1422.4 1536.7
1660.5 1818.8 1979.5 2092.5 2147.3 2191.3 2236.6 2218.7 2097.3 1959.2
1772.3 1536.7 1246.2 910.6 546.3 180.9 48.8 44 35.7 28.6
21.4 15.5 10.7 7.1 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0 1.2
1.2 0 0 0 0 0 1.2 1.2 0 1.2
1.2 0 0
402.3 411.8 421.4 434.5 449.9 473.7 503.5 546.3 594 640.4
686.8 736.8 792.7 861.8 947.5 1061.7 1184.3 1291.5 1401 1516.4
1637.8 1774.7 1927.1 2037.8 2105.6 2148.5 2179.4 2162.8 2062.8 1906.9
1723.5 1483.1 1201 873.7 513 150 39.3 35.7 29.8 22.6
17.9 13.1 8.3 6 2.4 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 410.7 420.2 433.3 449.9 472.5 501.1 541.6 585.6 630.9
677.3 727.3 784.4 849.9 927.2 1022.5 1141.5 1246.2 1351 1455.7
1566.4 1698.6 1825.9 1925.9 1993.7 2034.2 2040.2 2006.8 1922.3 1800.9
1611.7 1392.6 1118.9 810.6 471.4 135.7 29.8 26.2 22.6 16.7
13.1 9.5 6 3.6 2.4 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 409.5 419 430.9 448.7 471.4 498.7 533.3 579.7 623.7
667.8 714.2 765.4 826.1 898.7 992.7 1098.6 1197.4 1295 1387.9
1490.2 1596.2 1715.2 1804.5 1846.1 1872.3 1877.1 1825.9 1731.9 1603.3
1424.8 1230.8 976 688 376.1 101.2 19 16.7 13.1 10.7
8.3 6 3.6 2.4 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 408.3 417.8 429.7 447.6 466.6 494 529.7 572.5 616.6
658.2 705.8 759.4 811.8 879.6 965.3 1055.8 1143.9 1226 1306.9
1383.1 1458.1 1553.3 1624.8 1658.1 1690.2 1681.9 1629.5 1542.6 1417.6
1252.2 1062.9 833.2 576.1 304.7 78.6 7.1 6 4.8 3.6
2.4 2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 408.3 417.8 430.9 446.4 466.6 491.6 529.7 569 611.8
653.5 699.9 748.7 802.3 866.5 945.1 1032 1114.1 1187.9 1260.5
1322.4 1396.2 1471.2 1510.5 1546.2 1571.2 1558.1 1517.6 1428.4 1308.1
1164.1 980.8 764.2 527.3 276.1 60.7 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 408.3 416.6 429.7 446.4 465.4 491.6 528.5 570.2 613
654.7 698.7 748.7 799.9 860.6 941.5 1027.2 1103.4 1176 1242.7
1301 1364.1 1435.5 1477.2 1487.9 1515.2 1510.5 1465.3 1391.5 1279.6
1134.4 960.6 753.5 522.5 276.1 58.3 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 407.1 416.6 427.3 444 465.4 491.6 526.1 570.2 613
653.5 693.9 739.2 792.7 854.6 934.4 1023.7 1097.5 1167.7 1229.6
1292.7 1355.7 1422.4 1465.3 1472.4 1483.1 1489.1 1459.3 1391.5 1296.2
1155.8 993.9 797.5 565.4 309.5 63.1 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
402.3 405.9 415.4 428.5 444 464.2 492.8 527.3 571.3 611.8
652.3 695.1 743.9 797.5 859.4 940.3 1032 1109.4 1178.4 1243.9
1309.3 1387.9 1452.2 1486.7 1501 1496.2 1479.5 1467.6 1420 1339.1
1203.4 1037.9 836.8 605.9 346.4 80.9 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0 1.2 0 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 405.9 415.4 426.1 441.6 463 491.6 529.7 574.9 614.2
653.5 692.8 739.2 792.7 859.4 945.1 1035.6 1105.8 1173.6 1234.3
1295 1355.7 1403.4 1396.2 1322.4 1186.7 1030.8 1020.1 973.7 904.6
818.9 704.7 569 407.1 227.3 45.2 0 0 0 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 405.9 414.2 424.9 440.4 461.8 491.6 533.3 578.5 613
649.9 690.4 738 788 846.3 932 1022.5 1091.5 1145.1 1190.3
1233.1 1273.6 1281.9 1201 1012.9 736.8 423.7 407.1 385.7 355.9
317.8 267.8 210.7 147.6 79.7 15.5 0 0 0 0
0 1.2 0 0 0 0 1.2 0 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 404.7 414.2 423.7 439.2 463 491.6 529.7 573.7 610.6
646.3 683.2 722.5 768.9 827.3 903.4 984.4 1039.1 1086.7 1118.9
1141.5 1146.3 1122.4 1016.5 786.8 452.3 166.6 154.7 144 129.7
113.1 92.8 70.2 47.6 23.8 3.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 404.7 413 423.7 439.2 463 490.4 526.1 571.3 608.2
642.8 674.9 711.8 754.6 801.1 865.3 930.8 977.2 1003.4 1016.5
1010.6 996.3 914.1 761.8 546.3 263.1 66.7 60.7 55.9 50
42.9 34.5 25 16.7 7.1 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 404.7 411.8 423.7 440.4 461.8 488 522.5 569 605.9
636.8 666.6 699.9 734.4 772.5 824.9 876.1 902.2 913 901.1
871.3 803.4 701.1 547.5 330.9 125 3.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 403.5 411.8 422.6 440.4 460.6 485.6 522.5 566.6 602.3
630.9 660.6 691.6 722.5 758.2 803.4 845.1 866.5 868.9 848.7
795.1 711.8 603.5 438 248.8 86.9 3.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
402.3 403.5 410.7 422.6 439.2 459.5 485.6 521.3 564.2 599.9
630.9 660.6 690.4 721.3 757 802.3 840.3 860.6 861.8 836.8
776.1 693.9 577.3 409.5 227.3 85.7 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
